Connection Point Blog

Precision Meets Performance: Hirose and Fanuc Drive the Future of Collaborative Robotics

Written by Hirose Electric Americas | Sep 11, 2025 2:48:38 PM

As robotic systems evolve to operate safely and efficiently alongside people, the need for high-performance, collaboration-ready solutions is growing fast. Engineers need compact, rugged, and reliable components that support real-time data exchange and tight system integration—without compromising performance or safety. That’s exactly what was on display at Automate 2025, where Hirose Electric and Fanuc America Corporation teamed up to showcase the power of strategic innovation.

 

INSIDE THE HIROSE–FANUC COLLABORATION AT AUTOMATE 2025

 

Collaboration in Motion: The Fanuc CRX-10iA

Engineered for close-quarters interaction, the Fanuc CRX-10iA is a standout collaborative robot built to support a wide range of industrial tasks—from light assembly and palletizing to arc welding. Designed with 6-axis articulation and a 1249 mm reach, the CRX-10iA excels in precision-driven workflows that require safe, repeatable movement in shared spaces.

Equipped with advanced force sensitivity and built-in safety features, the CRX-10iA enables human-robot collaboration without the need for cages or complex safety systems. For mechanical and electrical engineers, it offers a scalable platform adaptable to diverse factory environments.

 

Compact Power: Hirose’s ix Industrial® Connector

The Fanuc CRX-10iA, known for its safety and adaptability, was showcased alongside Hirose’s ix Industrial® connector—highlighting how compact, high-speed connectivity can enhance today’s advanced robotic systems. Purpose-built for Industrial and Embedded Ethernet applications, the ix Series offers:

  • 75% volume reduction compared to standard RJ45 connectors
  • Secure mating and EMI shielding for uninterrupted signal integrity
  • 10 mm pitch parallel mounting, allowing multiple connections in tight spaces

These attributes are essential in robotic platforms where every millimeter of space counts. The ix connector’s rugged design supports demanding use cases, while its compact footprint allows greater design flexibility—ideal for compact controllers, I/O modules, motors, drives, FA controllers (IPC/PLC), and sensors within collaborative robotics systems.

 

Why Strategic Collaborations Matter

As industrial automation advances toward higher autonomy, real-time coordination, and AI-powered flexibility, no single component or technology can succeed in isolation. Effective deployment now relies on tightly integrated ecosystems, where robotics, connectivity, and interface design work together to meet the realities of modern production.

The partnership between Fanuc and Hirose is a powerful example of application-driven innovation. By aligning advanced motion control with high-performance interconnect solutions, the result is a smarter, safer system that’s easier to scale.

 

 

Engineering Smarter Systems, Together

At Hirose, we believe the future of robotics will be built through precision engineering and close collaboration. Whether you're building the next generation of cobots, industrial arms, or smart FA controllers, high-performance connectivity is essential.

Let’s build it together.

👉 Explore how Hirose connectors can elevate your next automation design—connect with our engineering team.

 

-------

connection point

Welcome to 'Connection Point' - your go-to spot for the latest in electronics. Here, we're all about connecting you with fresh ideas, engaging stories, and innovative solutions from Hirose Electric. Whether you're a tech enthusiast or an industry professional, there's something here for everyone.

 

For more information on how Hirose Electric's connectors can transform your wearable device design, visit hirose.com or contact our team of experts today.